IESNA:LM-63-2002
[TEST]P1440254
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPN-A2-D-U-SYM-U-7027
[LUMINAIRE] NEW HEAVEN POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 02700K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 02700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.17A 21.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]02700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]12.5%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2191.7
TILT=NONE
1 -1 1 73 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 21.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
24.3 20.6 25.3 31.8 37.4 43.0 46.8 49.6 53.3 56.1 59.0 61.8 63.6 66.4 68.3 69.3 73.9 82.4 93.6 115.1 143.2 182.5 227.4 268.6 
300.4 327.5 350.0 371.5 393.0 410.8 425.8 431.4 423.9 413.6 407.1 389.3 366.8 343.4 319.1 292.9 248.9 159.1 91.7 70.2 
60.8 56.1 52.4 49.6 45.9 43.0 39.3 35.6 30.9 25.3 19.7 14.0 10.3 7.5 5.6 3.7 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 20.6 25.3 31.8 37.4 42.1 46.8 49.6 52.4 56.1 59.0 61.8 63.6 65.5 67.4 69.3 73.9 82.4 93.6 113.2 143.2 180.6 224.6 268.6 
297.6 325.7 350.0 374.3 394.9 412.7 426.7 431.4 424.9 414.6 410.8 393.0 371.5 348.1 322.9 294.8 245.2 154.4 93.6 
70.2 60.8 56.1 51.5 48.7 45.9 43.0 39.3 35.6 30.9 25.3 19.7 14.0 10.3 7.5 5.6 3.7 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 21.5 26.2 31.8 37.4 42.1 46.8 50.5 52.4 56.1 58.0 60.8 62.7 64.6 66.4 68.3 73.9 81.4 94.5 115.1 144.1 185.3 233.0 277.0 
309.8 335.0 356.5 378.1 399.6 417.4 432.4 436.1 430.5 422.1 417.4 402.4 381.8 359.4 335.0 308.8 260.2 165.6 97.3 
73.0 62.7 57.1 53.3 50.5 46.8 43.0 39.3 34.6 29.9 24.3 18.7 14.0 10.3 7.5 5.6 3.7 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 21.5 26.2 30.9 36.5 42.1 46.8 49.6 52.4 55.2 59.0 60.8 62.7 64.6 66.4 67.4 73.0 80.5 92.6 112.3 140.4 181.5 228.3 269.5 
302.3 329.4 351.9 372.5 392.1 408.0 421.1 424.9 418.3 411.8 407.1 394.9 374.3 353.7 329.4 302.3 256.4 168.4 97.3 
73.0 61.8 57.1 53.3 49.6 45.9 43.0 38.4 34.6 29.9 24.3 19.7 14.0 10.3 7.5 5.6 3.7 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 21.5 25.3 30.9 36.5 42.1 45.9 49.6 52.4 55.2 58.0 60.8 62.7 64.6 66.4 69.3 74.9 83.3 96.4 117.9 146.0 183.4 230.2 268.6 
299.5 323.8 343.4 365.0 383.7 400.5 413.6 415.5 409.0 401.5 394.9 381.8 361.2 340.6 319.1 293.8 251.7 166.6 95.5 
70.2 59.9 54.3 50.5 48.7 44.9 41.2 37.4 34.6 29.9 24.3 19.7 14.0 10.3 7.5 5.6 3.7 1.9 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 21.5 25.3 30.9 36.5 41.2 45.9 49.6 52.4 56.1 59.0 60.8 63.6 64.6 66.4 68.3 74.9 83.3 98.3 118.8 146.0 185.3 229.3 265.8 
295.7 319.1 338.8 359.4 377.1 392.1 401.5 402.4 397.7 392.1 386.5 373.4 352.8 333.2 311.6 289.2 250.8 171.3 99.2 
71.1 59.9 55.2 51.5 48.7 45.9 42.1 38.4 34.6 29.9 25.3 19.7 15.0 10.3 7.5 5.6 3.7 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 22.5 24.3 29.9 35.6 41.2 45.9 49.6 53.3 56.1 59.0 61.8 63.6 65.5 66.4 69.3 73.9 84.2 98.3 120.7 151.6 190.9 236.8 276.1 
309.8 334.1 356.5 377.1 395.9 408.0 412.7 411.8 408.0 405.2 400.5 388.4 365.9 342.5 320.1 298.5 259.2 182.5 106.7 
73.9 62.7 57.1 53.3 50.5 47.7 44.0 40.2 35.6 30.9 26.2 20.6 15.9 11.2 8.4 5.6 4.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 23.4 25.3 29.0 35.6 41.2 46.8 49.6 52.4 56.1 59.0 60.8 62.7 64.6 65.5 67.4 73.0 82.4 97.3 119.8 149.7 189.0 236.8 276.1 
308.8 335.0 360.3 380.9 402.4 417.4 425.8 427.7 429.5 427.7 423.9 409.0 385.6 359.4 337.8 315.4 272.3 193.7 113.2 
78.6 65.5 59.0 55.2 52.4 48.7 44.9 41.2 36.5 31.8 27.1 21.5 16.8 12.2 8.4 6.6 4.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 22.5 25.3 29.9 35.6 42.1 46.8 50.5 53.3 56.1 59.0 60.8 62.7 64.6 65.5 68.3 73.9 82.4 96.4 118.8 150.7 189.0 236.8 277.9 
315.4 341.6 364.0 382.8 399.6 409.0 422.1 431.4 438.0 438.0 429.5 415.5 386.5 362.2 340.6 319.1 279.8 198.4 115.1 
77.7 65.5 59.0 55.2 52.4 48.7 44.9 41.2 37.4 32.8 27.1 21.5 16.8 12.2 9.4 6.6 4.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 22.5 25.3 30.9 36.5 42.1 46.8 50.5 53.3 56.1 59.0 61.8 63.6 65.5 66.4 69.3 73.0 81.4 94.5 115.1 141.3 176.9 219.9 257.4 
291.0 317.2 342.5 359.4 377.1 391.2 406.1 412.7 414.6 405.2 395.9 375.3 352.8 332.2 317.2 296.7 258.3 186.2 109.5 
73.9 61.8 57.1 52.4 49.6 46.8 43.0 40.2 36.5 31.8 27.1 21.5 16.8 12.2 9.4 7.5 5.6 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 21.5 25.3 30.9 36.5 42.1 46.8 50.5 53.3 56.1 59.9 61.8 63.6 65.5 66.4 68.3 73.0 80.5 92.6 113.2 139.4 173.1 217.1 257.4 
290.1 317.2 341.6 359.4 375.3 390.2 404.3 413.6 415.5 409.9 394.9 377.1 355.6 336.0 320.1 296.7 259.2 179.7 107.6 
74.9 61.8 56.1 52.4 48.7 45.9 43.0 39.3 35.6 30.9 26.2 21.5 16.8 12.2 9.4 6.6 4.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 21.5 25.3 30.9 37.4 42.1 46.8 50.5 53.3 56.1 59.0 61.8 63.6 65.5 66.4 68.3 72.1 78.6 91.7 112.3 138.5 173.1 214.3 255.5 
287.3 311.6 336.0 358.4 377.1 392.1 405.2 412.7 411.8 401.5 390.2 373.4 354.7 336.9 321.0 295.7 257.4 181.5 111.4 
73.0 60.8 55.2 51.5 48.7 45.9 42.1 39.3 34.6 30.9 26.2 21.5 16.8 12.2 9.4 7.5 4.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 22.5 25.3 31.8 36.5 42.1 47.7 50.5 53.3 56.1 59.0 60.8 62.7 64.6 66.4 67.4 71.1 77.7 89.8 110.4 137.6 173.1 219.9 265.8 
301.3 326.6 349.1 369.6 391.2 410.8 426.7 438.0 433.3 419.2 408.0 394.9 378.1 359.4 338.8 307.9 263.9 188.1 108.6 
75.8 62.7 57.1 52.4 49.6 46.8 43.0 39.3 34.6 29.9 25.3 20.6 15.9 11.2 8.4 6.6 4.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 22.5 25.3 30.9 36.5 42.1 47.7 50.5 53.3 57.1 59.0 61.8 63.6 64.6 65.5 67.4 70.2 75.8 88.0 106.7 133.8 167.5 218.0 263.9 
301.3 328.5 351.9 371.5 395.9 417.4 436.1 447.3 440.8 427.7 416.4 404.3 388.4 371.5 352.8 319.1 272.3 190.0 110.4 
78.6 63.6 57.1 52.4 49.6 46.8 43.0 39.3 34.6 29.9 24.3 19.7 15.0 10.3 8.4 5.6 4.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 21.5 23.4 30.9 36.5 42.1 47.7 50.5 53.3 56.1 59.0 60.8 62.7 64.6 65.5 67.4 70.2 75.8 87.0 105.7 132.0 165.6 211.5 257.4 
292.9 321.0 343.4 363.1 384.6 402.4 421.1 437.0 434.2 422.1 405.2 393.0 375.3 359.4 344.4 313.5 270.5 190.9 104.8 
74.9 61.8 55.2 50.5 47.7 44.9 41.2 37.4 33.7 29.0 23.4 18.7 14.0 10.3 7.5 5.6 3.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 21.5 23.4 29.9 36.5 43.0 46.8 49.6 53.3 57.1 59.9 61.8 63.6 65.5 66.4 67.4 70.2 75.8 88.0 106.7 132.0 165.6 212.4 258.3 
290.1 312.6 338.8 361.2 379.9 400.5 423.0 438.0 431.4 419.2 396.8 379.0 359.4 347.2 329.4 307.9 267.6 186.2 102.0 
73.0 60.8 54.3 50.5 46.8 44.0 41.2 37.4 33.7 29.0 24.3 19.7 15.0 10.3 8.4 5.6 4.7 2.8 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 21.5 23.4 29.9 35.6 41.2 46.8 49.6 52.4 56.1 59.0 60.8 63.6 64.6 65.5 66.4 69.3 75.8 88.0 107.6 131.0 163.8 209.6 250.8 
280.7 304.1 331.3 352.8 370.6 388.4 409.0 422.1 419.2 410.8 391.2 364.0 346.3 331.3 319.1 297.6 265.8 187.2 101.1 
73.0 60.8 54.3 50.5 47.7 44.0 41.2 38.4 34.6 30.9 26.2 21.5 15.9 12.2 8.4 6.6 4.7 3.7 0.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 22.5 24.3 29.0 34.6 41.2 45.9 48.7 52.4 55.2 58.0 59.9 61.8 62.7 63.6 65.5 68.3 75.8 90.8 112.3 138.5 175.0 223.7 266.7 
294.8 325.7 350.0 367.8 387.4 409.0 430.5 443.6 444.5 437.0 417.4 387.4 364.0 350.0 337.8 321.9 284.5 203.1 106.7 
76.7 63.6 57.1 52.4 49.6 45.9 44.0 40.2 37.4 32.8 28.1 23.4 16.8 13.1 9.4 7.5 5.6 3.7 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 22.5 24.3 29.0 34.6 41.2 45.9 48.7 52.4 55.2 58.0 59.9 61.8 62.7 63.6 65.5 69.3 77.7 92.6 115.1 145.1 183.4 235.8 278.9 
314.4 345.3 368.7 386.5 404.3 423.0 438.9 454.8 452.9 446.4 422.1 387.4 368.7 359.4 345.3 333.2 297.6 213.4 110.4 
78.6 64.6 57.1 53.3 49.6 46.8 44.0 41.2 38.4 34.6 29.0 24.3 18.7 13.1 10.3 7.5 5.6 3.7 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 22.5 23.4 29.0 34.6 40.2 44.9 47.7 51.5 55.2 58.0 59.9 61.8 62.7 63.6 65.5 69.3 76.7 90.8 114.2 138.5 175.9 225.5 268.6 
300.4 329.4 355.6 370.6 391.2 410.8 425.8 438.9 437.0 431.4 409.0 374.3 355.6 353.7 333.2 325.7 292.0 217.1 107.6 
76.7 62.7 55.2 51.5 47.7 44.9 43.0 40.2 37.4 34.6 29.9 24.3 18.7 14.0 10.3 8.4 6.6 4.7 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
24.3 22.5 23.4 29.0 34.6 40.2 44.9 47.7 51.5 55.2 58.0 59.9 61.8 62.7 63.6 65.5 68.3 76.7 91.7 112.3 136.6 172.2 215.2 252.7 
277.0 303.2 328.5 348.1 368.7 389.3 402.4 408.0 407.1 396.8 378.1 351.9 330.3 320.1 314.4 297.6 268.6 199.3 102.0 
72.1 59.9 53.3 49.6 45.9 43.0 41.2 39.3 36.5 32.8 29.0 24.3 18.7 13.1 10.3 7.5 6.6 4.7 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
